It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 58060 14" Series

  • Space saving stylish design
  • Regular household size seat
  • Virtually silent operation for undisturbed sleep
  • User selectable choice of "one touch" flush cycles for minimal water usage - a "Quick Flush" uses less than 1 quart (1 litre)
  • Owner selectable choice of leaving bowl wet or dry after use
  • Fresh or raw water rinse models
  • Non-clogging large bore flush pump macerates waste
  • Uses less than 1.0 amp/hour per day
  • ISO 8846 MARINE - Ignition Protection
  • Crevice free contours for added cleanliness and hygiene
  • All plumbing and wiring easily concealed
  • Angled or Vertical back vitreous china bowl

14" Deluxe Flush Toilet, part of the Deluxe Flush Range

This is real at-home luxury. The stylish and comfortable design of the Deluxe Flush Toilet conceals the flush pump, wiring and plumbing in wraparound ceramic, and all models feature a full-size seat. Two bowl heights (14" and 17") are available in either straight or slant back. The Deluxe Flush uses as little as 1 quart (1 liter) of water per flush; its one-touch control pad provides short or long flush options and the ability to adjust the bowl’s water level. It also offers the choice between flushing with fresh water from the boat’s system (a solenoid valve), or sea, river or lake water (an intake pump). Using the boat’s water system eliminates the potential for dirty external water to enter the toilet bowl during flushing.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications