It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

37275 series DS Toilet - Seawater Flush

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 37275 Series

  • Very quiet flush cycle - like a household toilet
  • Single button flush actuator - with dual function water level control switch
  • Supplied with Par-Max 4 self-priming pump to provide sea water or lake water to rinse the toilet bowl
  • Vitreous china bowl available in compact 14" height or standard 17" height
  • Available in White or Bone
  • Baked enamel seat & cover
  • High capacity waste macerator and bowl discharge pump
  • All toilet plumbing and wiring connections are internal-out of sight

DESIGNER STYLED MARINE TOILET


 This product is now obsolete.
The details supplied here are for information only.
Item has been discontinued.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Documents