It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 37010 Series

  • White Vitreous China Bowl Available in Two Sizes
  • Baked Enamel Seat & Cover in Compact or Household Size
  • Flexible Impeller Flush Pump
  • Permanent Magnet Type Motor, Fully Enclosed, with Stainless Steel Shaft
  • High Capacity Macerator and Bowl Scavenger Pump
  • Built-in Back Flow Preventer

This traditional-style electric toilet is self-priming up to 4' (1.2m), and can discharge through a maximum vertical head of 4' (1.2m). It comes complete with a molded splashguard and a simple switch. 37010 Series Toilets are available with compact and regular size bowls.

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Documents