It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

Series FS7-4 Industrial Liquid Flow Switches

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Features and Benefits

  • Universal design serves the widest variety of large pipe applications, including heating and hydronic systems, air conditioning, refrigeration and process work
  • 11⁄4″ NPT
  • Brass with sealed tube construction
  • Single pole, double throw snap switch
  • Magnetic switching mechanism eliminates need for bellows
  • Sensitivity adjusting screw makes flow adjustment easy
  • Paddles can be trimmed to suit application needs
  • Optional features
    • Extended paddle arm – Model FS7-4L
    • Two SPDT switches to make or break two separate circuits
    •  Stainless steel body and paddles
    •  BSPT threads
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 300°F (149°C)
  • Maximum operating pressure
    • 300 psi (21 kg/cm2)
    • 1000 psi (70 kg/cm2) – Stainless Steel models

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure