It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

Pressure Relief Valves

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Features and Benefits

  • For tanks and hydronic heating systems
  • Protects against over-pressure
  • Minimizes hammering with flash steam
  • Low differential pressure – 3 psi (.21 kg/cm2) between opening and closing
  • Meets ASME Pressure Vessel and Boiler Code, Section IV
  • Maximum temperature 250°F (121°C)
  • Maximum operating pressure range 30 – 125 psig (2.1 – 8.8 kg/cm2) – Series 250
  • Maximum operating pressure range 30 – 50 psig (2.1 – 3.5 kg/cm2) – Series 260

Sizes and Materials – Series 250

  •  3⁄4″ – 1″ NPT – bronze body and seat
  •  2″ NPT – cast iron body, brass seat
  • EPDM rubber diaphragm and seat disc

Sizes and Materials – Series 260

  • 1 1/2″ NPT Inlet and 2″ NPT Discharge– cast iron body and brass seat

Series 250/260 Pressure Relief Valves

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Manual