It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

General Purpose Liquid Flow Switch, Series FS250

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Universal design serves the widest variety of applications
    • For starting or stopping electrically operated equipment such as signal lights, alarms, motors, automatic burners, metering devices and others.
    • Replacement for common flow switches from Johnson/Penn, Potter/Taco, Watts, Hydrolevel and other manufacturers.
  • 1″ NPT Connection
  • Two electrical knock-outs allows connection from either end
  • Sensitivity adjusting screw makes flow adjustment easy
  • Single pole, double throw snap switch
  • EPDM O-ring sealed
  • Four stainless steel paddles included -1″, 2″, 3″ & 6″ (25, 50, 80, & 150mm)
  • Minimum temperature (fluid or ambient) 32°F (0°C)
  • Maximum temperature 227°F (107°C)
  • Maximum pressure 160 psi (11.3 kg/cm2)
  • Models
    • FS251 – NEMA 1 enclosure
    • FS254 – NEMA 4 enclosure

General-Purpose, Liquid Flow Switches, the Series FS250 – FS251 (NEMA1 version), and FS254 (NEMA4 version). These flow switches incorporate key changes to address customer expressed needs of greater reliability and lower flow sensing capabilities in a general purpose flow switch.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Parts