It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

RainPerfect Solar Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Features and Benefits:

  • Backed by the Rule brand of DC pumps, a brand enjoying over 45 years of operational excellence.
  • Harsh environment DC motor technology, proven with over 15 million units in use.
  • Robust and innovative centrifugal pump design, providing pressurised pumping at 0.9 bar (13psi).
  • Incorporation of solar rechargeable, NiMH battery system, pumping up to 378 litres (100 gallons) of water on a single charge.
  • Standardised garden fixtures, ensuring compatibility with all major hose brands.
  • Simple screw and mount installation, allowing easy fixing with minimal tools.

100% Solar Powered Water Butt Pump System

The RainPerfect™ pump and solar panel system install easily and provide sufficient pressure to run a standard nozzle or low pressure sprinkler system. Harnessing the power of the sun, RainPerfect™ allows for efficient electrical operations without the constraints or installation of a dedicated mains power. Further defining an environmentally friendly footprint, RainPerfect™ facilitates the direct application of collected rain water from your water butt to your multiple, water activity needs.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

Lowara Drawing Center
Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder
Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page
Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.