It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

GAB residential constant water pressure booster set

Overview Industries & Applications
Overview

Overview

Product Features

Specifications

  • Delivery: up to 28 m³/h
  • Head: up to 70 m
  • Power supply: single-phase 50 Hz
  • Power: from 0.37 kW up to 2,2 kW
  • Maximum operating pressure: 16 bar

The ResiBoost GAB residential constant water pressure booster set is a two pump booster set based on the VM multistage pumps and a variable speed drive. It offers
The setting is easy. The GAB is programmed for constant pressure and all there is to set is the pressure.

Industries & Applications

Industries & Applications

Recommended Industries and Applications