It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

T Series Epoxy Coated Diaphragm Tanks

Overview Industries & Applications
Overview

Overview

Product Features
  • Deep Drawn Steel Shells: provide maximum material strength.
  • Inner Shell: Prevents diaphragm from over-expanding.
  • Heavy Duty Diaphragm: Made of finest quality butyl rubber. Separates air and water, maintains air change.
  • Interior Tank Lining: Tank features a durable fusion bonded polymeric lining. Meets FDA requirements.
  • Maximum Working Pressure: 100 PSI.
  • Temperature Rating: Maximum 120°F.
  • Epoxy Coated System Connection: On all stand and in-line models.
  • Appliance Appearance Exterior Finish: Tan color, high durability exterior finish of tough, powder coat over a zinc phosphate surface treatment.
  • Tanks are designed for installation indoors or where they are protected from rain, irrigation overspray, salt air and other corrosive environments. Always protect tanks from freezing.
  • Heavy Duty High Density Polypropylene Base: Eliminates corrosion due to condensation and exposure to the elements.
  • Tanks have a 5-year limited warranty. See instruction manual for complete warranty details.

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications