It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

WPD FS Flow Sensor

Overview Industries & Applications Documentation & Tools
Overview

Overview

The flow sensor WPD FS 130°C is used for measuring hot process water in heating systems with high relatively constant flow rates. Available in sizes DN 40 up to DN 300. 

  • Approved in DN 50 to DN 150 for customer billing acc. to 2014/32/EU MI004
  • Installation in vertical, horizontal or inclined pipes
  • Available in short and long body lengths
  • Can be equipped with up to three pulsers (1xOD, 2xRD)
  • For measurement of hot process water up to 130 °C

Benefits to you

Measures high, relatively constant flow rates such as those generated by pumps, as well as low flow rates in off-peak periods.

Product Features
  • Patented symmetrical calibration adjustment
  • Hermetically sealed register (IP 68)
  • Register may be rotated through 360º
  • High overload capability
  • Removable measuring element
  • Up to 3 pulsers (1 x OD, 2 x RD) may be fitted without breaking the approval seal
  • Powder coating ensures maximum corrosion protection

For more information about this product, please download the data sheet.

-

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools