It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

620 Water Meter

Overview Industries & Applications Documentation & Tools
Overview

Overview

620 is a high-precision, MID approved R400 volumetric water meter with a unique piston measuring chamber that detects even the lowest flow rates.

You can choose between a register with an integrated wiper or a sealed copper-glass version. For a more comfortable readout, the 620 is prepared for AMR.

Benefits to you

  • Registers the lowest flow rates, thanks to its unique piston measuring chamber
  • Ensures optimum legibility under all conditions of use
  • Operates quietly
Product Features
  • Unrivalled accuracy
  • Extensive measuring range
  • Limited pressure drop
  • Can be equipped with an HRI sensor
  • Copper-glass register as an option

 

Specifications

  • Available in DN 15, DN 20 and manifold versions
  • PN 16
  • Compliant with:
    • MID approval 2004/22/EC
    • EN 14154:2007
    • OIML R49:2006
    • ISO 4064:2005
  • R400

For more information about this product, download the data sheet.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools