It looks like you are coming from United States, but the current site you have selected to visit is Georgia. Do you want to change site?

Yes, please! No, keep me on the current site

Vertical Turbine Pumps

Multi-stage Vertical Turbine Pumps with bronze impellers and cast iron bowls. The line shaft turbine pumps have above-ground discharge with water-lubricated line shaft bearings. The column pipe coupling has bronze centering spiders with fluted-rubber line shaft bearings. The bowls are vitra-glass coated in the waterways for improved efficiencies. Capacities up to 10,000 GPM with heads to 150 feet per stage.

Click here for the Turbine Catalog with General Information, Terms & Conditions of Turbine Products, Performance Curves and Engineering Data

ESP-SYSTEMWIZE