It looks like you are coming from United States, but the current site you have selected to visit is Grenada. Do you want to change site?

Yes, please! No, keep me on the current site

Hydroelectric

Generating green electricity through hydro power 

Mankind has used the power of water for thousands of years to operate various machines such us sawmills, textile mills and corn mills. Today hydro power is a green renewable source of energy to produce electricity. 16% of the total produced energy worldwide comes from hydropower.

Flygt provides submersible hydro turbines of Semi-Kaplan types. Submerged operation below ground ensures invisible and quiet operation. Submersible turbines offer high operational efficiency and great reliability, no transmission shaft, couplings or intermediate bearings. Flygt hydro turbines are designed for small hydro plants where ease of installation and service is extremely important.

Products Resources
Products
Vertical Pumps
Vertical Pumps

Custom designed for the highest efficiency and maximum reliability.

Split Case & Double Suction Pumps
Split Case & Double Suction Pumps

Vertically or horizontally split pumps with multiple flange orientation.

Control
Control

Controls are available for everything from the most basic to the most complex application.

Monitoring Systems
Monitoring Systems

Protect pumps from faults, and communicate data to SCADA and control systems.

Measuring
Measuring

The Xylem portfolio includes a range of robust and reliable measuring devices.

Resources

Hydro Turbine Brochure