GWP – Plumber Wastewater Package Systems – with PS and PV Pumps Pump/Basin Packages

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Eight (8) bolt structural foam cover is strong and corrosion resistant
  • Fully assembled at the factory
  • Ribbed polyethylene basin for strength and durability
  • Schedule 40, 2″ pvc discharge pipe with 1/8″ bleed hole is factory installed
  • Vent grommets for both 2″ and 3″ vent provided

Fully Assembled with WW05 Sewage Pump and Ribbed Polyethylene Basin

Applications
Homes, rural water districts, parks and dewatering
Wastewater containing solids up to 2″
Sewage lift station
Anywhere waste or drainage must be disposed of quickly, quietly and efficiently
Waste drainage in new additions below sewer line

Industries & Applications

Industries & Applications

Recommended Industries and Applications

+

There was a problem...

Install for this language not supported at the moment. Please try again later.