It looks like you are coming from United States, but the current site you have selected to visit is Grenada. Do you want to change site?

Yes, please! No, keep me on the current site

2ED – Dual Seal with Sensor Probe

Overview Technical Drawings Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Impeller: Cast iron, semi-open, non-clog with pump-out vanes for mechanical seal protection. Balanced for smooth operation. Silicon bronze impeller available as an option.
  • Casing: Cast iron volute type for maximum efficiency. 2″ NPT discharge.
  • Dual Mechanical Seals Lower: Silicon Carbide vs. Silicon Carbide sealing faces. Stainless steel metal parts, BUNa-N elastomers. Upper: Carbon vs. ceramic sealing faces. Stainless steel metal parts, BUNa-N elastomers.
  • Seal Sensor Probe: Located in oil-filled chamber. If pumpage should begin to leak past lower seal it indicates to pump control panel a fault has occurred. Requires optional Seal Fail Circuit in the control panel.
  • Shaft: Corrosion resistant, stainless steel. Threaded design. Lock nut on all models to guard against component damage on accidental reverse rotation.
  • Fasteners: 300 series stainless steel.
  • Capable of running dry without damage to components.
  • Designed for continuous operation when fully submerged.

Submersible Effluent Pumps- Dual Seal with Seal Sensor Probe

Specifically designed for the following uses:
-Farms
-Motels
-Hospitals
-Trailer courts
-Schools
-Industry
-Effluent systems

Technology

Technical Drawings

Performance Curves
Industries & Applications

Industries & Applications

Recommended Industries and Applications