It looks like you are coming from United States, but the current site you have selected to visit is Grenada. Do you want to change site?

Yes, please! No, keep me on the current site

Pump Sensors Current

Overview Documentation & Tools
Overview

Overview

Product Features
  • Monitors a pump's status and detects faults
  • Calculates power and energy consumption
  • Determines a pump's on/off status
  • Records running time and number of starts
  • Acts as input for preventive and predictive maintenance

Status Monitoring using Pump Current

Pump current is measured by using a current transformer connected to a pump controller or monitoring unit. The pump current level is an important parameter to monitor, and helps you detect fault conditions such as:

  • Overload
  • Clogging
  • Hydraulic wear
  • Cavitation
  • Wrong rotation
  • Phase failure
  • Dry run

Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.