It looks like you are coming from United States, but the current site you have selected to visit is Grenada. Do you want to change site?

Yes, please! No, keep me on the current site

SafeSmart - FailSafe Relay Backup Controllers

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features

SafeSmart Backup Controllers provide a complete backup solution including pump control, level alarm, and pump thermal/seal protection for Pump Stations.

The SafeSmart Family consists of three products

  • Safe-TL - A backup pump controller used with the FailSafe Probe. It includes a display/keypad, monitors seal and thermal sensors from a pump with outputs for pump, level alarm, and thermal/seal. 
  • Safe-FSP - Similar to the Safe-TL, but with no seal fault detection or relay output for loss of Probe.
  • Safe-FS - A level alarm relay with an output for high level and loss of Probe.

SafeSmart (Safe-TL)

The Safe-TL is the next generation of backup control for Pump Stations. Most wastewater utilities around the world install independent high level backup alarms. A small number have installed backup control via PLC's or level relays. With EPA pressure, and budget cuts for staff, more are looking for a comprehensive money-saving system.

The SafeSmart Backup Controller provides a complete cost-effective single pump backup solution. Typically, a 3-sensor Multitrode Probe is connected to the SafeSmart and installed above the primary level - perhaps close to the imminent surcharge point. In the event of primary level or primary control failure, the Safe-TL can take over pump control - allowing the utility more time to deal with the problem.

Features include:

  • Detection of pump thermal problems to avoid potetial pump damage
  • Pump control for one pump - either primary or redundant control
  • One level alarm - either high or low
  • Manual (hand) operation from an external selector switch or keypad
  • Pump thermal protection - thermistor or thermal switch or Flyght FLS
  • Adjustable delays for pump start/stop and alarms
  • Failed Probe detection
  • Adjustable conductivity sensitivity for Multitrode Probe
  • Parallel operation with MultiSmart
  • Seal and thermal protection from Flygt FLS input
  • Remote mount keypad
  • When used as a backup with an override manual/off/auto switch, the controller will also provide thermal protection in manual mode.

Safe-FSP

The SafeSmart-FSP Backup Controller (Safe-FSP) provides a complete backup solution including pump control, level alarm and pump protection in a single tightly integrated package.

  • Perfect pump control for one pump -either primary or redundant control
  • One level alarm - either high or low
  • Manual (hand) operation from an external selector switch or keypad
  • Pump thermal protection - thermistor, thermal switch or Flygt FLS
  • Adjustable delays for pump start/stop and alarms
  • Failed Probe detection when used with new FailSafe Probe
  • Adjustable sensitivity for MultiTrode Probes
  • Parallel operation with MultiSmart
  • When used as a back-up with an override manual/off/auto switch, the controller also provides thermal protection in manual mode.

Safe-FS

The Safe-FS verifies that the high level alarm is always functioning and:

  • Adds failsafe test to the ultra-reliable Probe
  • Relays output for loss of Probe - N/O or N/C
  • Relays output for high level alarm - N/O or N/C
  • Indicates power, level alarm and loss of Probe alarms on LED

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Municipal Wastewater Pumping and Treatment
Municipal Water & Wastewater Municipal Wastewater Pumping and Treatment