Pressure Switch Pump Controller Genyo plus

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • User friendly interface
  • Easy to set cut –in and cut-out pressure points
  • Three operating modes
  • Two pump operation possible
  • Built in pump protection
  • Max current: 16 A

The Lowara Genyo plus is an electronic pressure switch with an integrated digital pressure gauge and complete pump protection set. It can manage the start and stop of single-phase electric pumps up to 3 HP (2.2 kW).

Three operating modes (differential, reverse and synchronized) provide extreme versatility.

Cut-in and cut-out pressure set points can be easily and accurately set through a user-friendly interface.

The Lowara Genyo plus includes instantaneous current reading as well as overcurrent, dry-running and fast cycling protection.

The Lowara Genyo plus is WRAS certified for drinking water use, and can work in parallel with another unit to control two-pump booster sets.

Genyo plus, optimized with a pressure vessel, can significantly extend pump's lifetime while providing additional energy savings.

Applications

Drinking water supply - Genyo plus can be applied to any 2-pump booster set managing the cyclic exchange between the two pumps and balancing operating times.

Gardening - Genyo plus can be combined to any surface pump (up to 2,2kW single phase) to provide a gardening irrigation system with the appropriate pressure.

Groundwater supply - Genyo plus is the ideal solution, combined with a submersible pump, to provide the right pressure to groundwater, supplying toilets, washing machines and other appliances.

Specifications

  • Power supply: 1 X 115 – 230V
  • Frequency: 50/60Hz
  • Max current: 16A
  • Max pump power: 2,2kW (3HP)
  • Cut-in pressure range: 0,5-7 bar
  • Cut-out pressure range: 1 – 8 bar
  • Protection class: IP55
  • Max environment temperature: 50OC
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Water Pressure
Residential Water Pressure
Documentation & Tools

Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochure

Manual