Overview Industries & Applications Technology
Overview

Overview

Product Features
  • Complete overview of all your assets
  • Always up-to-date
  • Available anywhere on any device
  • Personalised environment

XDM gives you better insight into all your installations. Managing work processes, maintenance and malfunctions becomes much more efficient with this asset management tool. Various functionalities are available in XDM:

  • Passport with data of installations
  • Work processes for maintenance and malfunctions
  • Risk-based maintenance of installations
  • Special module for mechanics
  • Management and reporting

These options ensure you have a full overview of data in your installations including malfunctions, equipment data, performed and planned maintenance and relationships between assets. This allows you to manage your installations more efficiently and take action when required.

All data including financial figures can be viewed directly in a clear report. The data in XDM can even help you create your long-term budgets.

All functions within XDM have been developed together with our customers, creating a user-friendly tool that fits in perfectly with your needs.

With XDM you can save up to 27% on maintenance costs. 

All this data results in a dynamic maintenance plan. Therefore unnecessary maintenance is minimized and extra focus is placed on installations where required. This allows engineers to get working straight away on site thanks to all the information available about the installation and equipment. 

  • One dashboard with a complete overview of all your assets and installations.
  • Real-time status of installations, reports of malfunctions and insight into the planning and activities.
  • Log in with any (mobile) device, from the office or a service bus. XDM is a web-based tool and easily accessible.
  • Customise to your own working methods and personal preferences.

 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Technology

Technology

Asset management

XDM offers insight into all your assets, from pump installations to street lights. All of the data of these assets are in the system, including any previous maintenance and malfunctions data.

The status of an asset can be queried at any time, giving you a good insight into the planned and performed maintenance for each asset, but you can also better assess whether replacing parts makes sense, or whether a renovation is a better solution.

An up-to-date report is always available. With the push of a button you can review any executed and open actions, as well as the condition of your objects and equipment.

Risk based maintenance

With XDM it is possible to carry out maintenance on the basis of what you and your organisation consider important. By defining risks, you can automatically give high or low priority to the maintenance of an installation.

By identifying various factors such as; fault sensitivity, the type of installation, the consequences of failure and the location, XDM can help determine a maintenance schedule. It also takes into account previous data of the assets.

With this module, extra attention can be paid to installations where maintenance is required.

Effective service

XDM makes planning and performing maintenance easier than ever. Maintenance can be assigned to engineers with work orders. The engineers themselves can then get to work quickly and efficiently using the simplified version of XDM: the engineers module.

In the engineers module, the technician can perform an LMRA (Last Minute Risk Analysis) to insure the environment is safe before work begins. 

Scalable

You can configure the XDM to your own preferences. It is possible to easily import your own data into the system. With the help of an API link it is also possible to link a SCADA system. 

As a user you can customize or create templates and add in your installations. You can also add your own 'layers', with piping or cable data for example.

XDM is scalable and flexible. The system can be set up according to your own preferences and working methods.