Custom Shell and Tube Heat Exchangers Standard Xchange Century Series CPK - TEMA type AEW, BEW

Overview
- TEMA type AEW or BEW
- Removable bundle
- Packed floating tubesheet
- Straight tube
- Less costly than full internal floating head types
- Carbon Steel Shell Side Materials
- Basic Tubeside Materials: Steel, Stainless Steel, Copper Alloys
- Shellside Design Max 300 PSI – 300 Deg. F / Tubeside Design Max 300 PSI – 300 Deg. F
Straight Tube, Removable Bundle, Bonnet or Channel construction, Packed Floating Tubesheet Design.
Can meet all TEMA classes as well as ASME Section VIII Div 1 and ASME Section III N stamp for Nuclear. Other codes available.
Fully customizable. Variety of sizes, tube diameters and materials available.
Applications: Heat or cool electrolyte, condensate, brine, boiler blowdown or hydraulic, turbine and compressor oils/fluids.
Advantages:
Allows for differential thermal expansion.
Shell side can be steam or mechanically cleaned.
Limitations:
Both shell and tube side fluids are exposed to packing.
Volatile or toxic fluids should be avoided.
Design pressure and temperature limited.