It looks like you are coming from United States, but the current site you have selected to visit is Grenada. Do you want to change site?

Yes, please! No, keep me on the current site

HP series Hy~Line+ Hygienic Rotary Lobe Pump

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Model No.: HP Series

  • Flow rates up to 131m³/hr (36.6 litres/second)
  • Pressures up to Up to 15bar (220 psi)
  • Temperature range: -30ºC to +140ºC
  • Liquid viscosity range: 1 to 1,000,000 centipoise
  • Hygienic - American 3A and EHEDG standards 
  • Gentle pumping action suits viscous, delicate and particle-laden liquids 
  • Easy to clean, easy to maintain 
  • AISI316 stainless steel construction
  • Bi-wing Scimitar or Tri-Lobe rotors.

JABSCO Hy~Line Rotary Lobe pumps are robust, durable machines designed for long life in demanding applications. Modular construction, using interchangeable parts, enables the production of horizontal or vertical pumps with a wide range of seal, port and rotor configurations on short lead times.

Specifications

Specifications

 
 
Pumps
HP32
HP34
HP42
HP44
HP52
HP54
HP62
HP64
HP72
HP74
HP76
HP84
Body Materials
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
Rotor
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
316L Stainless Steel
Port Type
All US and European standards
All US and European standards
All US and European standards
All US and European standards
All US and European standards
All US and European standards
All US and European standards
All US and European standards
All US and European standards
All US and European standards
All US and European standards
All US and European standards
Seal
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Options include: Front-loaded single mechanical face-type seals of hygienic design. Materials include carbon, stainless steel and silicon carbide. Low-pressure flush seals use the same single mechanical seal with an additional housing. Double mechanical seals. Packed Gland seals available on selected models from Q2 2016.
Bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
High specification taper roller bearings
 
 
HP Series Hy~Line+ Rotary Lobe Pump
HP32
HP34
HP42
HP44
HP52
HP54
HP62
HP64
HP72
HP74
HP76
HP84
Port Size inlet / outlet - Reduced
N/A
N/A
N/A
N/A
N/A
N/A
2" (50mm)
N/A
N/A
N/A
N/A
N/A
Port Size inlet / outlet - Standard
3/4" or 1" (19 or 25 mm)
1" (25mm)
1" (25mm)
1 1/12" (38mm)
1 1/12" (38mm)
2" (50mm)
2 1/2" (63mm)
3" (76mm)
3" (76mm)
4" (100mm)
4" (100mm)
6" (150mm)
Port Size inlet / outlet - Enlarged
3/4" or 1" (19 or 25 mm)
1 1/2" (38mm)
1 1/12" (38mm)
2" (50mm)
2" (50mm)
3" (70mm)
3" (76mm)
4" (100mm)
4" (100 mm)
6" (152mm)
6" (152mm)
8" (200mm)
Displacement US Gallons (litres)
0.92 Gallons (3.5 litre) @ 100 revs
1.85 US gal (7 litre) @ 100revs
3.25 Gallons (12.3 litre) @ 100 revs
5.39 Gallons (20.4 litre) @ 100 revs
7.00 Gallons (26.5 litre) @ 100 revs
12.02 Gallons (45.5 litre) @ 100 revs
16.9 Gallons (64 litre) @ 100 revs
25.10 Gallons (95 litre) @ 100 revs
32.5 Gallons (123 litre) @ 100 revs
54.15 Gallons (205 litre) @ 100 revs
79.65 Gallons (301.5 litre) @ 100 revs
96.7 Gallons (366 litre) @ 100 revs
Flow Rate US gallons (litres)
13.7 GPM (52 LPM)
27.7 US gal (105lpm)
32.5 GPM (123 LPM)
53.9 GPM (204 LPM)
70.0 GPM (265 LPM)
120.2 GPM (455 LPM)
121.8 GPM (461 LPM)
180.7 GPM (684 LPM)
220.8 GPM (836 LPM)
324.9 GPM (1230 LPM)
477.9 GPM (1809 LPM)
580 GPM (2196 LPM)
Operating Pressure
217 psi (15 bar)
116psi (8bar)
217 psi (15 bar)
116 psi (8 bar)
217 psi (15 bar)
116 psi (8 bar)
217 psi (15 bar)
116 psi (8 bar)
217 psi (15 bar)
116 psi (8 bar)
72 psi (5 bar)
140 psi (10 bar)
Speed
1500 max (rpm)
1500 (rpm)
1000 max (rpm)
1000 max (rpm)
1000 max (rpm)
1000 max (rpm)
720 max (rpm)
720 max (rpm)
680 max (rpm)
600 max (rpm)
600 max (rpm)
600 max (rpm)
Operating temperature
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
-22 to 284°F (-30 to 140°C)
Dimensions (H x W x D)
213 x 192 x 166 (mm)
213 x 192 x 166 (mm)
274 x 223 x 212 (mm)
290 x 223 x 212 (mm)
368 x 249 x 250 (mm)
396 x 259 x 250 (mm)
433 x 288 x 329 (mm)
462 x 302 x 329 (mm)
489 x 380 x 381 (mm)
529 x 380 x 381 (mm)
576 x 411 x 381 (mm)
807 x 470 x 484 (mm)
Weight
8 (kg) 18 (lb)
8 (kg) 18 (lb)
18 (kg) 40 (lb)
20 (kg) 44 (lb)
32 (kg) 70 (lb)
35 (kg) 77 (lb)
61 (kg) 134 (lb)
65 (kg) 143 (lb)
125 (kg) 275 (lb)
145 (kg) 319 (lb)
165 (kg) 363 (lb)
370 (kg) 814 (lb)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools