Overview

Overview
Product Features
- Flow rate up to 6.0 USgallons/min (22.7 l/min)
- Pressure up to 70 psi (5 bar)
- Self-priming up to 8 feet (2.5m)
Model No.: 82xxx Series
- New Compact 5 chamber design for greater pumping efficiency
- Model 82x05 includes Pumpgard Intake Strainer, Pressure Nozzle and Port Fittings
- Model 8290x includes Pumpgard Intake Strainer, Pressure Nozzle, Port Fittings and 25' of hose coil
- Corrosion resistant; pump body made ogf glass filled Polypropylene
- Sealed high efficiency permanent magnet motor
- ISO 8846 MARINE (Ignition Protection Standards)
- 12V DC and 24V DC
These Washdown Pumps provides the boater of small to medium vessels with a cost conscious and size maximised higher pressure pump. With a sealed pump head and motor, this new model provides the same ease of installation as all Jabsco water pressure pumps. Included with each pump is a strainer, nozzle, and fittings for most installations
Specifications
Specifications
Specifications
82405-0092
82405-0094
82505-0092
82505-0094
82605-0092
82605-0094
82904-0092
82904-0094
82905-0092
82905-0094
82906-0092
82906-0094
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Cut-Out
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
70 (psi) 5 (bar)
Flow Rate
15lpm (4gpm)
15lpm (4gpm)
19lpm (5gpm)
19lpm (5gpm)
23lpm (6gpm)
23lpm (6gpm)
15lpm (4gpm)
15lpm (4gpm)
19lpm (5gpm)
19lpm (5gpm)
23lpm (6gpm)
23lpm (6gpm)
Ports
1/2" (13mm)
1/2" (13mm)
3/4" (19mm)
3/4" (19mm)
3/4" (19mm)
3/4" (19mm)
1/2" (13mm)
1/2" (13mm)
3/4" (19mm)
3/4" (19mm)
3/4" (19mm)
3/4" (19mm)
Weight
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
4 kg/ 8.8 lb
Industries & Applications
Industries & Applications
Recommended Industries and Applications

Recreational Boats & Vehicles
Recreational Boats
Documentation & Tools