It looks like you are coming from United States, but the current site you have selected to visit is Grenada. Do you want to change site?

Yes, please! No, keep me on the current site

58500 series Lite Flush Toilet

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 58500 Series

  • Space saving stylish design
  • Compact size, rotatable seat
  • Virtually silent operation
  • Choice of leaving bowl wet or dry after use
  • Non-clogging large bore flush pump macerates waste
  • Uses less than 1.0 amp/hour per day
  • Raw water only.

Designed to instantly retrofit your existing Jabsco Manual Toilet, this compact and lightweight unit will give your bathroom quiet and efficient flushing performance and a modern, stylish look. Featuring low water usage and low power consumption, the Lite Flush Toilet is available with either a foot switch (left or right fitted) or a wall-mounted control panel. Lite Flush uses all your existing pipework and mounting bolts; all you need to add is power.

58500-chart.png

Specifications

Specifications

 
 
Toilets
58500-0012
58500-0024
58500-1012
58500-1024
Flush Pump
Internally mounted, high speed, non-clogging, centrifugal, waste macerating pump driven by powerful 240 watt, 12 or 24 Vdc, permanent magnet motor with ball bearings and robust ceramic seal, discharges up to 5ft (1.5m) above the base of the toilet.
Internally mounted, high speed, non-clogging, centrifugal, waste macerating pump driven by powerful 240 watt, 12 or 24 Vdc, permanent magnet motor with ball bearings and robust ceramic seal, discharges up to 5ft (1.5m) above the base of the toilet.
Internally mounted, high speed, non-clogging, centrifugal, waste macerating pump driven by powerful 240 watt, 12 or 24 Vdc, permanent magnet motor with ball bearings and robust ceramic seal, discharges up to 5ft (1.5m) above the base of the toilet.
Internally mounted, high speed, non-clogging, centrifugal, waste macerating pump driven by powerful 240 watt, 12 or 24 Vdc, permanent magnet motor with ball bearings and robust ceramic seal, discharges up to 5ft (1.5m) above the base of the toilet.
Rinse Pump
Jabsco, self-priming up to 3m (10ft), dry running, diaphragm water pump driven by 12 or 24 Vdc, permanent magnet, ball bearing motor.
Jabsco, self-priming up to 3m (10ft), dry running, diaphragm water pump driven by 12 or 24 Vdc, permanent magnet, ball bearing motor.
Jabsco, self-priming up to 3m (10ft), dry running, diaphragm water pump driven by 12 or 24 Vdc, permanent magnet, ball bearing motor.
Jabsco, self-priming up to 3m (10ft), dry running, diaphragm water pump driven by 12 or 24 Vdc, permanent magnet, ball bearing motor.
Foot Switch
Integral one touch 'Press and Release' switch pad, sealed for life.
Integral one touch 'Press and Release' switch pad, sealed for life.
Integral one touch 'Press and Release' switch pad, sealed for life.
Integral one touch 'Press and Release' switch pad, sealed for life.
Control Panel
One Touch 'Press and Release' switch pad,sealed for life, with 10ft (3m) link cable, fitted quick connector, and heat shrink seal.
One Touch 'Press and Release' switch pad,sealed for life, with 10ft (3m) link cable, fitted quick connector, and heat shrink seal.
One Touch 'Press and Release' switch pad,sealed for life, with 10ft (3m) link cable, fitted quick connector, and heat shrink seal.
One Touch 'Press and Release' switch pad,sealed for life, with 10ft (3m) link cable, fitted quick connector, and heat shrink seal.
Standards
Complies with ISO8846 MARINE [Ignition protection].
Complies with ISO8846 MARINE [Ignition protection].
Complies with ISO8846 MARINE [Ignition protection].
Complies with ISO8846 MARINE [Ignition protection].
Port(s)
Raw Water Rinse pump inlet - ¾" (19mm)hose tails. Flush pump discharge - 1½" (38mm) hose tail.
Raw Water Rinse pump inlet - ¾" (19mm)hose tails. Flush pump discharge - 1½" (38mm) hose tail.
Raw Water Rinse pump inlet - ¾" (19mm)hose tails. Flush pump discharge - 1½" (38mm) hose tail.
Raw Water Rinse pump inlet - ¾" (19mm)hose tails. Flush pump discharge - 1½" (38mm) hose tail.
 
 
Lite Flush Toilet
58500-0012
58500-0024
58500-1012
58500-1024
Control
Foot Switch
Foot Switch
Control Panel
Control Panel
Voltage
12 (Vdc)
24 (Vdc)
12 (Vdc)
24 (Vdc)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats