It looks like you are coming from United States, but the current site you have selected to visit is Ethiopia. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Documentation & Tools
Overview

Overview

Product Features
  • Inner and outer seals in a single unit assembly 
  • Outstanding leakage prevention
  • Solid seal ring design 
  • Durable and resistant materials 
  • Quick and easy to install 
  • Integrated cooling pump
  • Active Seal on selected variants 

Flygt Plug-in Seals feature two independent mechanical seals mounted in a single ready-to-install unit. Simply place the Plug-in Seal into position, no special service tools are required. Intelligent design protects sensitive sealing surfaces and springs from impurities, which contributes to enhanced sealing reliability, less downtime and reduced maintenance costs. Plug-in Seals with Active Seal technology have laser-cut spiral grooves in the seal face of the inner seal that pump liquid from the inner to the outer diameter of the seal ring, thus preventing liquid from entering the stator housing.

Documentation & Tools

Documentation & Tools

Documents