ProcessLine pH combination electrode with Memosens® screw plug head (ATEX II 1/G), PTFE junction - S

Overview ;
Overview

Overview

Product Features

SKU: 285114605
 

PL H-93-120 NMSN
Low-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, H glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, 0...14 pH, 0…+135 °C
PL A-93-120 NMSN
Low-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, A glass, Memosens® screw plug head, length 120 mm, 12 mm Ø, 0...14 pH
PL A-93-225 NMSN
Low-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, A glass, Memosens® screw plug head, length 225 mm, 12 mm Ø, 0...14 pH
PL H-93-225 NMSN
Low-maint. pH comb. Electrode with NTC30K, glass shaft, SILAMID® ref. with silver ion trap, PTFE junction, RheoLid electrolyte with KCl storage rings, sphere membrane, H glass, Memosens® screw plug head, length 225 mm, 12 mm Ø, 0...14 pH
pH-combination electrode PL H-93-120 NMSN