Cannon-Fenske routine viscometer, calibrated for automatic measurement

Overview ;
Overview

Overview

Product Features
  • Filling volume: 7 … 10 ml
  • Overall length: ca. 245 mm
  • The present design has a deepening in the lower bend.

Accordingly, these viscometers can also be used for automatic measurements.

Cannon-Fenske routine viscometer according to ISO 3105 and ASTM D446

calibrated for automatic flow time measurement, using measuring stands AVS®/S or similar
incl. calibration certificate

SKU: 285403737