It looks like you are coming from United States, but the current site you have selected to visit is Ethiopia. Do you want to change site?

Yes, please! No, keep me on the current site

Par-Max Jabsco Par-Max Heavy Duty 5 GPM Water System Pump

P501J-115S-3A, P501J-118-3A
Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 5 GPM 
  • Co-molded diaphragm technology for long life and durability 
  • HD model featuring heavy duty, motor and cast aluminum lower housing which allow for long-life, even at high pressures 
  • Efficient and quiet operation 
  • Integrated, sealed pressure switch for on-demand operation 
  • Self-priming allows for installation versatility 
  • Runs Dry Without Damage 
  • Self‐Priming 
  • Quick connect ports for ease of installation, servicing, and maintenance 
  • Vibration dampening mounting feet 
  • Equipped with integrated bypass module to reduce cycling and provide smoother flow

Jabsco’s updated and improved lineup of freshwater supply pumps are designed to provide years of satisfactory service in applications both large and small. 

The Par-Max HD model includes a wider diameter motor with a powder coated shell, cast aluminum endbells and lower housing to improve pressure capability and life. 

Available in configurations up to 6 GPM (23 LPM) and 60 PSI (4.1 BAR), these pumps deliver exceptional performance.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Recreational Vehicles (RVs)
Recreational Boats & Vehicles Recreational Vehicles (RVs)
Documentation & Tools

Documentation & Tools

Brochure

Manual

Datasheet