It looks like you are coming from United States, but the current site you have selected to visit is Ethiopia. Do you want to change site?

Yes, please! No, keep me on the current site

HotShot Jabsco HotShot Heavy Duty 4 GPM Washdown Pump

Q401J-118N-3A, Q402J-118N-3A, Q401J-118N-4A
Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 4 GPM 
  • Co-molded diaphragm technology for long life and durability 
  • HD model featuring heavy duty, motor and cast aluminum lower housing which allow for long-life, even at high pressures 
  • Efficient and quiet operation 
  • Integrated, sealed pressure switch for on-demand operation 
  • Self-priming allows for installation versatility 
  • Runs Dry Without Damage 
  • Self‐Priming 
  • Quick connect ports for ease of installation, servicing, and maintenance 
  • Vibration dampening mounting feet 
  • Full kit versions available which include 25' (7.6m) hose coil

Years of clean decks and satisfaction in the form of robust and reliable high-flow and high-pressure diaphragm pumps. 

The Jabsco legacy of exceptional products continues with this updated and improved lineup of washdown pumps and kits. 

HD (Heavy Duty) models include a wider diameter motor with a powder coated shell, cast aluminum endbells and lower housing to improve pressure capability and life.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Recreational Vehicles (RVs)
Recreational Boats & Vehicles Recreational Vehicles (RVs)
Documentation & Tools

Documentation & Tools

Brochure

Manual