It looks like you are coming from United States, but the current site you have selected to visit is Ethiopia. Do you want to change site?

Yes, please! No, keep me on the current site

Jabsco 32605/32900 Washdown Pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Model No.: 32605/32900 Series

  • New Compact 3 chamber design for greater pumping efficiency
  • Model 32605 includes Pumpgard Intake Strainer, Pressure Nozzle and Port Fittings
  • Model 32900 includes Pumpgard Intake Strainer, Pressure Nozzle, Port Fittings and 25' of hose coil
  • Corrosion resistant
  • Sealed motor
  • ISO 8846 MARINE (Ignition Protection Standards)

Flow rate to 4.0 USgallons/min (15 Litres/min)
Pressure up to 60 psi (4.1 bar)
Self-priming up to 8 feet (2.5m)

Specifications

Specifications

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Boats
Recreational Boats & Vehicles Boats
Documentation & Tools

Documentation & Tools

Documents