It looks like you are coming from United States, but the current site you have selected to visit is Ethiopia. Do you want to change site?

Yes, please! No, keep me on the current site

MIPEG Aanderaa Rope Speed & Direction System

Overview
Overview

Overview

Product Features

Mipeg Rope Speed and Direction Monitor - RSI
The Mipeg RSI has been design to give the crane operator information on hook position and movement. This is especially useful when the hook is not in his line of sight i.e. working sub-sea or "blind".

Outputs can be generated to prevent the rope paying completely off the drum, and also to act as an anti two block system preventing over hoist.

If integrated with a Mipeg 2000 Recording system, ton-miles records for rope life evaluation can be provided.

Operator's Display
The display comprises 4 lines of 20 characters, 10 mm in height. The display is back lit for night time operation and has 4 hermetically sealed push buttons. The push buttons are used for selecting features and calibration purposes.

Speed, Direction and Slew Position Sensor
An absolute rotational shaft encoder is used to measure both speed and direction or the slew angle position of the crane. The sensor is not affected by power loss. Operating temperature is from -20 to + 60 degrees C. The sensor is sealed to IP 66. Other sensors are also available.

Computer Cabinet
The microcomputer with all required interface circuits is mounted in an enclosure sealed to IP65 Operating temperature range for the unit is -10 to + 60 degrees C.

Boom Angle Sensor (optional)
The boom angle sensor is a gravity based sensor measuring the boom inclination. The sensor is sealed to IP66 and the operating temperatures is between -40 to + 65 degrees C.

Our rope speed & direction system assist and makes "blind" crane lifting operation safer.

  • Assist and makes "blind" crane lifting operation safer
  • Displays hook position & speed, rope lengths payed in or out
  • Control signals for Anti Two Block and Rope End position
  • Can provide Ton/Mile records

Display and Main Unit are available certified to comply with Atex for use in zone 2, sensors to zone 1. The digital display is backlit to increase the contrast and for use in darkness. Audible and visual alarms can be generated and an inbuilt self diagnostic fault finding system is incorporated.