It looks like you are coming from United States, but the current site you have selected to visit is Ethiopia. Do you want to change site?

Yes, please! No, keep me on the current site

IQ Sensor Net System WTW IQ SensorNet Power Supply Module

Overview Documentation & Tools
Overview

Overview

The WTW IQ Sensor Net MIQ/PS Power Supply Module supports a wide range power supply from 100 to 240 VAC for the IQ Sensor Net system.

Product Features

The MIQ/PS module is for wide range power supply from 100 to 240 VAC. Power output maximum is 18 watts.

  • Depending on the power consumption, up to 6 modules can be installed in the system.

     

Documentation & Tools

Documentation & Tools

Brochure

Guideline