Do You Need a Reliable Pump to Move Large Amounts of Water?
The Lowara e-XC single stage, double suction centrifugal split case pump provides a powerful and efficient solution for a wide range of industrial applications for water utilities, general industry, mining, power generation and oil & gas.
Designed and manufactured by Xylem, the global leader in water technology, the new Lowara e-XC split case pump provides superior design and standard materials, as well as new proprietary mechanical seal options. This allows the Lowara e-XC to perform better than other split case pumps allowing for increased operating efficiencies, extended pump life and reduced lifecycle costs.
Lowara e-XC benefits are:
-
Engineered to Order
Full range of standard materials including duplex and super duplex stainless steel along with engineered to order options.
-
Longer Running Life
Due to a shorter shaft, this pump can run up to 3 times longer (L10 100,000 hours) compared to other shaft designs before bearings need to be changed.
-
Peace of Mind
With optional temperature and vibration sensors on the bearing bracket, real time measurement is available to help predict maintenance needs. Spare rotating elements and parts kits are available.
-
True Partners
Through rugged engineering backed by Xylem’s responsive and knowledgeable service teams, this pump is designed to give you the long lasting reliable service that you expect.
More Choices to Create Exactly the Right Pump
Engineer your pump by choosing from a full range of models, sizes and standard materials. For more demanding applications, select upgrades including 316, duplex and super duplex stainless steel for even greater corrosion resistance. This ensures you have the correct pump your application - with simplified installation for new or retrofit systems.
More Support to Give You Peace of Mind
The Lowara e-XC single stage, double suction centrifugal pumps come in many models and materials allowing for a precisely configured pump to your system. Simplify your selection with the Xylect selection tool that allows you to easily configure hydraulics, pump materials, motors and seals based on your application. Once configured, your pump will be factory assembled to the highest quality. Since the proper selection and configuration of your pump is critical to long-term efficiency and dependability, you also have access to our vast network of knowledgeable service teams. They will ensure your pump is optimised for you application and designed to deliver the long-lasting, reliable service that you expect with a Xylem pump.