It looks like you are coming from United States, but the current site you have selected to visit is Egypt. Do you want to change sites?

Yes, please. No. Keep me on the current site.

TurboLIGHT turbo blowers

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Designed with high quality, carefully selected components, the blower provides:

  • Ultimate efficiency
  • Minimal maintenance
  • Optimized operator experience
  • Ensured reliability

TurboLIGHT is based on centrifugal blower technology, which eliminates low frequency pulsating flow, ensuring less noise transmission. The high-speed permanent magnet synchronous motor (PMSM) provides high efficiency at varying loads with no slip and no mechanical losses. The impeller is directly connected to the motor shaft resulting in 0% transmission losses. The airfoil bearing featuring Nano Silver Triple Treatment Bearing (NSTB) eliminates vibration and offers over 15 years in normal operating conditions before bearing overhaul is needed.

Motor

  • High-speed PMSM with Class H motor insulation
  • Voltage 380-400 VAC, 50-60 Hz, 3-phase
  • Protective earth (3P + PE)

Impeller

  • Solid forged aluminum Al7075-T6
  • 5-axis, CNC-milled
  • Anodized coating

Controls

  • Danfoss Drives Vacon® Variable Frequency Drive
  • Mi-Com controller with six operational modes
  • Full color 7” touchscreen Human Machine Interface
  • Communication options: Modbus RTU, Modbus TCP, 4-20 mA, along with Profibus DP or ProfiNET by request

Enclosure

  • Powder coated steel with IP52 rating
  • Optional powder coated stainless steel 304 outdoor enclosure with IP54 rating
  • Does not require a concrete foundation for installation

Additional Features

  • Easy access, built-in air filters
  • Calculated flow meter (accuracy of +/-3%)
  • Blow off valve
  • Optional discharge silencer, check valve, expansion joint

Approvals

  • CE compliant
  • ISO 9000 and 14000 manufacturing standards
Specifications

Specifications

Specifications
TLX10-C060 & TLX15-C060
TLX20-C060, TLX25-C060 & TLX30-C060
TLX40-C060, TLX40-C080, TLX50-C060 & TLX50-C080
Width
700 mm
700 mm
700 mm
Length
1150 mm
1150 mm
1150 mm
Height
1050 mm
1050 mm
1050 mm
Weight
260 kg
290 kg
300 kg
Solutions
Documentation & Tools

Documentation & Tools

Technical Brochure

Documents