4850 top-entry agitator

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Installed electric power range of 2.2 – 9.0 kW and max thrust of 6000 N
  • Impeller diameter range from 1.5 – 2.5 m
  • Sturdy construction
  • Outstanding impeller design
  • Design flexibility for any requirement

Sturdy construction and exceptional design

Every component of Flygt top-entry agitators is engineered to withstand tens of thousands of hours of continuous operation. Parallel shaft geared motors combined with rigid drive shaft and specially designed impellers contribute to long-lasting operation.

Whether the standard Flygt three-blade hydrofoil impellers or the proven non-clogging Flygt banana blade impellers are chosen, the result is exceptional thrust and high bulk flow along with excellent energy efficiency. The Flygt signature yellow impeller blades, with their backswept design, offer the advantage of self-cleaning properties to ensure clog-free operation, even in the presence of fibrous materials.

Design flexibility for any requirement

Xylem’s Flygt top-entry agitator portfolio comprises four reliable Flygt models that can be tailored to required process needs. Based on the agitation requirements, Xylem can recommend the configuration that is right by specifying the impeller type, number, size, shaft and position.

Installation of Flygt top-entry agitators are ideal for use in:

  • Digester mixing
  • Sludge storage mixing
  • Anoxic and anaerobic biological treatment
  • Agricultural biogas generation tanks

Specifications

Specifications

General Information
50 Hz kW
60 Hz kW
Propeller diameter (m)
1.5-2.5
1.5-2.5
Propeller diameter (in)
59-98
59-98
Propeller speed range (rpm)
18-44
22-59
Mixer rated motor power (kW)
2.2-7.5
2.6-9
Documentation & Tools

Documentation & Tools

+

There was a problem...

Install for this language not supported at the moment. Please try again later.