IQ Sensor Net System IQ Sensor Net Cleaner Head Module

Overview Specifications Solutions Documentation & Tools
Overview

Overview

The WTW MIQ/CHV PLUS module is a magnetic valve module for automatic controlled cleaning via compressed air for the WTW 2020 XT

Product Features
  • Fast function expansion - compressed air cleaning is quick and uncomplicated to install
  • Low maintenance – due to automatic sensor cleaning
  • Easy mounting - the modular design saves money, time and work
  • Power consumption is 1 watt.

The expansion of your IQ Sensor Net by automatically controlled cleaning functions with the WTW IQ Sensor Net Cleaner Head Module: with the solenoid module MIQ/CHV PLUS this is as easy as the system expansion itself.

Compressed air cleaning is especially applied at heavily polluted locations, e.g. inlet of a wastewater treatment plant.

Typical sensors for using compressed air cleaning are our ion selective sensors VARiON®, AmmoLyt® and NitraLyt® and the optical UV/UV-VIS probes NitraVis®, NiCaVis® and CarboVis®.

SKU: 480018

Specifications

Specifications

Specifications
IQ Sensor Net Cleaner Head Module
MIQ Module Coupling at Front
Combined mechanical and electrical connection for rapid docking and removal of the MIQ/TC 2020 3G Terminal/Controller (configurated as Terminal) and for docking additional modules
MIQ Module Coupling at Rear
Combined mechanical and electrical connection, for rapid coupling to MIQ modules, up to 3 modules as a stack mounted unit possible
Cable Feeds
2 screw cable glands M 16 x 1.5 and 2 pressure hose nozzle
Terminal Connections
Screw terminal strips Terminal area for solid conductors: 0.2 ... 4.0 mm2 Terminal area for flexible conductors: 0.2 ... 2.5 mm2 accessible by opening cover
IQ Sensor Net Terminal Connections
Terminal connections for the IQ Sensor Net are available on each module and can be used as required: - for connecting sensors - as an input/output or for looping through/branching of the IQ Sensor Net cable
Other Functions
Two LEDs, yellow and red, for monitoring the operating voltage of the IQ Sensor Net; IQ Sensor Net ­connection, Integrated local identity function; Integrated switchable terminal resistor (SN terminator)
Electric Supply
Directly via the IQ Sensor Net
Ambient Conditions
Operating temperature: -4 °F … 131 °F (-20 °C … +55 °C); Storage temperature: -13 °F … 149 °F (-25 °C … +65 °C)
Housing Material
PC – 20 % GF (polycarbonate with 20 % fiberglass)
Protection Rating
IP 66 / corresponding to NEMA 4X (not for direct conduit connections). Conduits need to be connected with flexible adapters (CC-Box), respectively with adapters CC-PM..
Dimensions (W x H x D)
5.67 x 5.67 x 2.05 in. (144 x 144 x 52 mm)
Weight
Approx. 1.1 pounds (0.5 kg)
Certifications
ETL, cETL (conforms with relevant UL and Canadian standards), CE
Electromagnetic Compatibility
EN 61326-1, Class B; FCC Class A
Integrated Overvoltage Protection
According to EN 61326-1 enhanced overvoltage protection for the entire system, implemented in each component
Connection Medium Cable
IQ Sensor Net cable SNCIQ or SNCIQ/UG (underground cable with additional PVC coating): ­ 2-wire with shield; 2 x 0.75 mm2; Filler cord for easy connection of shield: 0.75 mm2; pressure resistant to 10 bar
Connection Characteristics
Energy and data transfer via 2 wire technique; resistant to reversed polarity; Comprehensive EMC shield control; cable topology within IQ Sensor Net system as required, e.g. in the form of a line, tree, star, multiple star; Total cable length: max. 1000 m/1094 yds (without signal amplifying), with signal amplifying module MIQ/JBR additional 1000 m/1094 yds (max 3000 m/3282 yds)
Warranty
3 years for defects of quality
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Guideline