Overview Documentation & Tools ;
Overview

Overview

Product Features

YSI 2950D Biochemistry Analyzer with up to 3 biosensor modules. Measures up to 6 parameters. Fast and Accurate. The YSI Gold Standard.

With the purchase of a biochemistry analyzer you receive the option of:

  • 10% credit of your purchase to use towards reagents
  • Bundle for 15% off and OLM and Biochemistry Analyzer
  • With the purchase of a 2900 or 2950D Biochemistry Analyzer, receive a free pH Meter

YSI has earned a reputation as the Gold Standard in bio-analytical instruments with highly accurate sensors and rapid results. The key to generating analyte-specific results in 60 seconds or less is YSI's innovative biosensor technology. Using the inherent specificity of enzymes for a single target analyte, YSI's proprietary immobilized enzyme electrodes allow a rapid, accurate and largely interference free measurement to be made in about a minute. The unique fluidics and chamber design resist clogging - even at high cell densities. Combining trusted measurement technology with the latest in automated sample handling, the YSI 2950 furthers YSI's legacy of expertise in the following applications:

  • Critical bioprocess monitoring and fermentation control
  • Biofuel production and research
  • Clinical blood chemistry
  • Food and beverage processing

Fully modular and with a range of upgrades available, the YSI 2900 and 2950 Series feature an intuitive graphical user interface and a touch screen display, making 2900 series analyzers the easiest to use and most cost effective way to measure the following chemistries in a wide range of matrices:

  • Glucose
  • Lactate
  • Glutamine
  • Glutamate
  • Ammonium
  • Potassium
  • Ethanol
  • Methanol
  • Sucrose
  • Galactose
  • Lactose
  • Choline
  • Glycerol
  • Hydrogen peroxide

SKU 527690: 2950D-0 Biochemistry Analyzer
SKU 527691: 2950D-1 Biochemistry Analyzer
SKU 527692: 2950D-2 Biochemistry Analyzer
SKU 527693: 2950D-3 Biochemistry Analyzer
SKU 527694: 2950D-4 Biochemistry Analyzer

 

Documentation & Tools