IQ Sensor Net SensoLyt pH ORP Sensor

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

The WTW IQ Sensor Net SensoLyt pH ORP Sensor is a digital pH/ORP armature to be used with electrodes, connectable to the IQ SENSOR NET system.

  • Stable signals by digital signal processing
  • Convenient by calibration in the lab and glass breakage detection
  • Reliable measured values by integrated temperature sensor

The WTW IQ Sensor Net SensoLyt pH ORP Sensor is a digital pH/ORP armature with integrated preamplifier and temperature sensor as well as lightning protection to be connected to the IQ SENSOR NET system.

By storing calibration values within the sensor, a "pre-calibrated pH-measurement" can be generated. Due to our quick-lock, the sensor can easily be disconnected and - after laboratory calibration - re-connected at the site. Inconvenient calibrations in the field under adverse conditions can be completely eliminated if there is an IQ connection in the lab.

A special switch also allows automatic monitoring for glass breakage. The required replacement of the SensoLyt® electrode is quick and uncomplicated.

The sea water model is optimized for the use in special media: all wetted parts are made of titanium and plastic and are therefore extremely resistant to corrosion.

Multiple versions:

  • SensoLyt® 700 IQ - IQ Sensor for pH/ORP (SKU: 109170)
  • SensoLyt® 700 IQ SW - like 700 IQ, but sea water version (SKU: 109171)
  • SensoLyt® 700 IQ/SET - Sensor incl. SEA electrode and 7m cable (SKU: 109173)
  • SensoLyt® 700 IQ/SET1 - Sensor incl. PtA electrode and 7m cable (SKU: 109174)
Specifications

Specifications

Specifications
SensoLyt® 700 IQ
SensoLyt® 700 IQ SW*
Model
SensoLyt® 700 IQ
SensoLyt® 700 IQ SW: Sensor as sea water model (with plastic arming (POM))
Order No.
109170
109171
Measuring method
Electrochemical
Electrochemical
Measuring range
0.00 ... 14.00 pH (depending on the electrode) ± 2000mV (depending on the electrode)
0.00 ... 14.00 pH (depending on the electrode) ± 2000mV (depending on the electrode)
Resolution
0.01 pH 1mV
0.01 pH 1mV
Integrated Preamplifier
Yes
Yes
Sensor check function
Yes
Yes
Temp. measurement
Integrated NTC, 23 ... 140 °F (-5 ... +60 °C)
Integrated NTC, 23 ... 140 °F (-5 ... +60 °C)
Temp. compensation
32 ... 140 °F (0 ... +60 °C)
32 ... 140 °F (0 ... +60 °C)
Pressure Resistance
10 bar
10 bar
Ambient Conditions
Operating temperature: 32 ... 140 °F (0 ... +60 °C)
Operating temperature: 32 ... 140 °F (0 ... +60 °C)
Electrical connections
2-wire shield cable with quick fastener to sensor
2-wire shield cable with quick fastener to sensor
Electromagnetic Compatibility
EN 61326, Class B, FCC Class A; Intended for indispensable operation
EN 61326, Class B, FCC Class A; Intended for indispensable operation
Certifications
CE, cETL, ETL
CE, cETL, ETL
Mechanical
Sensor body: V4A stainless steel 1.4571 Protection cap: PVC Sensor holder: POM Protection rating: IP 68
Sensor body: V4A stainless steel 1.4571 Protection cap: PVC Sensor holder: POM Protection rating: IP 68
Weight (without cable)
Approx 2.14 lb (970 g)
Approx. 3.97 lb (1.800 g)
Warranty
2 years for defects in quality
2 years for defects in quality
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

Manual

Specification

+

There was a problem...

Install for this language not supported at the moment. Please try again later.