It looks like you are coming from United States, but the current site you have selected to visit is Egypt. Do you want to change sites?

Yes, please. No. Keep me on the current site.

SonTek RSQ Software

Overview
Overview

Overview

Product Features
  • Stationary measurement capability (at no extra charge!)
  • RTK (base + rover) and network RTK (rover only) capability down to 2cm accuracy
  • Post-process existing M9/S5 RSSL (stationary) files
  • Requires RS5 firmware v1.25 or greater

USER-FRIENDLY SOFTWARE WITH POWER-RICH FEATURES
V 2.1 — 09SEPT2021

Now includes Stationary measurement and RTK track reference capability! RSQ is a state-of-the-art software platform for performing discharge measurements with the SonTek RS5 system. Developed with ease of use in mind, RSQ offers a wireless BLE5 bluetooth connection to the RS5, configurable data visualization in the form of plots and tables, real-time QA/QC warnings and feedback, and fast discharge analysis during a measurement. In post-processing, RSQ allows the user to perform unique functions, including beam switching for 3-beam solutions, sub-sectioning transects, and applying Extrap (a USGS extrapolation tool). RSQ can also be used to post-process SonTek RiverSurveyor M9/S5 data files.

Products that use this software