It looks like you are coming from United States, but the current site you have selected to visit is Egypt. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Jabsco 29500 Flange Mount 28mm Pump

Overview Specifications
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.

Bronze Flange Mount Engine Cooling

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications