Godwin QD Pipe & Fittings

Overview Accessories
Overview

Overview

Product Features
  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available

Quick Disconnect Pipe

For faster installation and smoother operations, use Xylem's Godwin brand of quick disconnect pipe and fittings. 


Godwin offers a unique pipe and adapter quick disconnect (QD ) coupling system for discharge hose and pipe. Strong and durable, yet lightweight, Godwin Quick Disconnect Pipe is produced from high tensile strength abrasion-resistant hot-dipped galvanized steel. 

It offers deflection at each joint up to 30°, and is available in 3, 6, 10 and 20 ft lengths.​

Couplings and adapters

  • ​Adapters (increaser and reducers)
  • 90˚, 60˚, and 45˚ elbows
  • Flanged ends
  • Hose ends
  • Rubbers sealing rings​
  • S-Bend (step bow)
  • Screw ends
  • Strainers
  • Tee and Y adapters

Accessories

Accessories