It looks like you are coming from United States, but the current site you have selected to visit is Egypt. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CentriPro Poly Basins and Covers

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Suitable for residential and light commercial sump or sewage applications.
  • Stacking ribs and tapered profile provide greater efficiency in shipping and storage.
  • Made of non-corrosive, impact resistant, virgin polyethylene.
  • Basins are available with structural foam, steel or poly covers, sealing tape, 2 inch discharge/vent pipe grommets, 4 inch inlet pipe grommet and 2 inch cord seal.
  • All basins listed are provided with inlet hole drilled.
  • Maximum fluid temperature: 130° F (54° C).

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Technical Brochure