Overview
Product Features
OIL SMART® SWITCH
- Solid state sensing device that differentiates between oil and water
- Two sense points, Pump On and Pump Off, reduces the risk of pumping oil or other hydrocarbons into the environment
- Includes mounting hardware
- Pump On position is the shorter rod
- Pump Off position is the longer rod
- Pumping Differential: 6“
- Dimensions: 2.5” wide x 6” high (body less rods) x 1.75” deep.
- 20' cord
- Completely encapsulated and water-tight
- CE, UL 508, UL Marine and CUL Listings
- Exceeds U.S. Coast Guard Standards
- Complies with State and Federal regulations and reduces the risk of adverse publicity and expensive cleanup costs.
Part Number A1SEEWATER, A1SEEWATERP (with plug)
OIL SMART® ALARM
- Alarm leak or liquid detection
- 120V
- Includes Liquid Smart® Sensor
- Sensor differentiates between oil and water
- Alarm indication differentiates liquid
- Dry contacts
Part Number A4-SEE1
OIL SMART ® SWITCH AND ALARM KIT
- Combines plug version of Oil Smart switch for direct pump connection with Oil Smart alarm
- Two sense points, Pump On and Pump Off, reduces the risk of pumping oil or other hydrocarbons into the environment
- Includes mounting hardware
- Pump On position is the shorter rod
- Pump Off position is the longer rod
- Pumping Differential: 6“
- Dimensions: 2.5” wide x 6” high (body less rods) x 1.75” deep.
- 20' cord
- Completely encapsulated and water-tight
- CE, UL 508, UL Marine and CUL Listings
- Includes Liquid Smart ® Sensor
- Sensor differentiates between oil and water
- Alarm indication differentiates liquid
- Dry contacts
Part Number A1SEEWATER1
Includes:
A1SEEWATERP and A4SEE1
N/A