It looks like you are coming from United States, but the current site you have selected to visit is Egypt. Do you want to change sites?

Yes, please. No. Keep me on the current site.

CentriPro Lifting Devices – Chain, Cable, Bails and Kits

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Bail Features

Specifically designed for 4” Wastewater pumps with two point connection or one pump point and one rail point of connection

  • Ease of lifting
  • Stainless Steel Chain and Shackles for corrosive environments often found in Wastewater applications
  • Requires additional straight chain to pull from pit

Lifting Chain Kit Features

  • Specifically designed for lifting pumps less than 7.5 HP
  • Two point connection: one pump connection and one slide rail connection
  • Bail and straight chain all in one kit
  • Ease of maintenance

Chain Features

  • Strong 316 stainless steel for use with lifting bails or connected directly to pump
  • Two diameters of chain available for all pump models sold
  • 316 stainless steel shackles included

Cable Features

  • Strong 304 stainless steel for use with lifting bails or connected directly to pump
  • 304 stainless steel shackles and thimbles included

Please download the Specifications document in the Literature section for a comprehensive listing of each individual product's Features and Benefits.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools