Overview
Product Features
- For receiver tanks in commercial or industrial applications
- Mounts directly on the receiver, eliminating need for equalizing connections
- Quick-change replaceable cartridge valve and strainer
- Proportional feed action
- Mounting Flange – six 7⁄16″ (11.1mm) bolt holes on a 53⁄4″ (146mm) bolt circle
- Model 847
- Maximum supply pressure 150 psi (10.5 kg/cm2)
- Maximum inlet water temperature 120°F (49°C)
- Maximum receiver pressure 25 psi (1.8 kg/cm2)
- Model 851
- Maximum water supply pressure 150 psi (10.5 kg/cm2)
- Maximum inlet water temperature 120°F (49°C)
- Maximum receiver pressure 35 psi (2.5 kg/cm2)
- Model 851-S
- Make-Up Water Feeder
- Extended float and rod assembly
- Wider operating range
- Maximum water supply pressure 100 psi (7 kg/cm2)
- Maximum inlet water temperature 120°F (49°C)
- Maximum receiver pressure 35 psi (2.5 kg/cm2)
N/A