Overview
Product Features
- For low pressure steam boilers with cold water feed
- Eliminates necessity to manually add water to the boiler
- Can be used with mechanical or electronic low water cut-off controls
- Quick-change replaceable cartridge valve and strainer
- Manual feed button
- Model 101-A features a 120 VAC solenoid
- Model 101-A-24 features a 24 VAC solenoid and a separate 50VA transformer
- Maximum water supply pressure 150 psi (10.5 kg/cm2)
- Maximum boiler pressure 25 psi (1.8 kg/cm2)
- Maximum inlet water temperature 120°F (49°C)
- Maximum power consumption
- – 40 VA at 24 VAC
- – 40 VA at 120 VAC
N/A