It looks like you are coming from United States, but the current site you have selected to visit is Egypt. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Bell & Gossett Enhanced Air Separator – EAS

Overview Solutions Documentation & Tools Submittals
Overview

Overview

Product Features

EAS is very easy and convenient to install:

  • requires no minimum pipe run.
  • straight or angle pattern installation capability.
  • usable for systems with either steel compression or diaphragm expansion tanks.
  • removable and replaceable ¾” high capacity vent.

EAS is built to last:

  • rugged two-piece cast iron body and cap construction.
  • internal parts are all stainless steel.
  • vent has a brass body and non-ferrous internals.

As system fluid enters through the inlet, (either straight or angle) the diffuser distributes flow evenly across the stainless steel, wire brush-like medium. Air bubbles, even micro air bubbles, stick to the brush filaments. Trapped air rises above the diffuser through a baffle where the air is then released through an opening at the top. Treated water then goes back into the system.

MODELS – PART NUMBER (SEE BROCHURE A-600A FOR DIMENSIONS & WEIGHTS)

EAS-1 – 112105
EAS-1¼ – 112106
EAS-1½ – 112107
EAS-2 – 112108

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Interactive Tools

Manual

Technical Brochure

Submittals

Submittals

Submittal