It looks like you are coming from United States, but the current site you have selected to visit is Egypt. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GC Systems OI Analytical Pesticide Analysis System

Overview Solutions Documentation & Tools
Overview

Overview

OI Analytical Pesticide Analysis System offers versatile and customized detection solutions in food and environmental samples.

Product Features
  • Choice of detectors for organochlorine and organophosphorus pesticides (ELCDXSD™, PFPD)
  • Preconfigured packages include all necessary hardware for analysis
  • Includes electronic flow control on all injectors and detectors
  • Fully integrated for easy use and accuracy of results
  • Customized systems available for specific application requirements
  • ELCD converts between nitrogen or sulfur mode
  • Systems include installation and startup using appropriate standards or methods
  • Available with our Model 5320 ELCD, Model 5360 XSD™, or Model 5383 PFPD for phosphorous- and sulfur-containing pesticides

Our in-house experts have more than 16 years’ experience in comprehensive pesticide analysis, and our top-of-the-line pesticide analysis instrumentation proves it. From evaporation systems to concentrate sample extracts, to Pesticide Analysis Systems to selectively detect organochlorine, organophosphorus, or organosulfur pesticides, our team has a solution for you.

Gas chromatography coupled with mass spectrometry (GC-MS) is the preferred technique for pesticide residue analysis. Nevertheless, there are significant advantages to employing a selective GC detector in tandem with a MS detector. Extracts of food and environmental samples frequently contain complex mixtures of organic components that were co-extracted along with pesticide residues. These co-extracted matrix interferences can make identification and confirmation of pesticide residues difficult. Selective detectors such as the PFPD and XSD facilitate pesticide identification when used in conjunction with a mass spectrometer. 

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure