It looks like you are coming from United States, but the current site you have selected to visit is Egypt. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Products

Showing 1 – 24 of 291

4320 Geared Adaptive Mixers

With its ability to continuously adjust the output to the real and actual demand, Xylem’s Flygt 4320 submersible geared adaptive mixers revolutionizes the...
Features:
  • High-efficiency permanent magnet IE4 equivalent motor
  • Integrated power electronics based on the Flygt Dirigo technology...

4710 hydro ejector

Dual, superior performance Flygt hydro ejectors perform two different operations depending on thelevel of the water. First, when submerged the hydro ejector...
Features:
  • Rated power range of 3.1 – 3.7 kW
  • Thrust range of 430 - 460 N
  • Solids removal
  • Mixing and flushing
  • Non-clogging

4710 jet mixer

The perfect mix ​Xylem's jet mixers combine two Flygt innovations – Flygt N-pump and ejector assembly – into a powerful jet mixer with sustained efficiency at...
Features:
  • ​Rated power of 2.4 kW
  • Thrust of 320 N
  • Flygt N-pump
  • Innovative ejector assembly
  • Easy-access and maintenance
  • Safe working...

4715 hydro ejector

Dual, superior performance Flygt hydro ejectors perform two different operations depending on thelevel of the water. First, when submerged the hydro ejector...
Features:
  • Rated motor power range of 4.7 – 5.5 kW
  • Thrust range of 580 - 690 N
  • Solids removal
  • Mixing and flushing
  • Non-clogging

4715 jet mixer

The perfect mix ​Xylem’s jet mixers combine two Flygt innovations – the Flygt N-pump and the ejector assembly – into a powerful jet mixer with sustained...
Features:
  • ​Rated motor power range of 4.7 – 5.5 kW
  • Thrust range of 580 - 690 N
  • Flygt N-pump
  • Innovative ejector assembly
  • Easy access...

4720 hydro ejector

Dual, superior performance Flygt hydro ejectors perform two different operations depending on thelevel of the water. First, when submerged the hydro ejector...
Features:
  • Rated motor power range of 13.5 – 14.9 kW
  • Thrust range of 1380 - 1400 N
  • Solids removal
  • Mixing and flushing
  • Non-clogging

4720 jet mixer

The perfect mix ​Xylem’s jet mixers combine two Flygt innovations – the Flygt N-pump and the ejector assembly – into a powerful jet mixer with sustained...
Features:
  • ​Rated motor power range of 13.5 – 14.9 kW
  • Thrust range of 1380 - 1400 N
  • Flygt N-pump
  • Innovative ejector assembly
  • Easy...

4730 jet mixer

The perfect mix Xylem’s jet mixers combine two Flygt innovations – the Flygt N-pump andthe ejector assembly – into a powerful jet mixer with sustained...
Features:
  • Rated motor power range of 37 - 45 kW
  • Thrust range of 3720 - 3930 N
  • Flygt N-pump
  • Innovative ejector assembly
  • Easy access...

4735 jet mixer

The perfect mix Xylem’s jet mixers combine two Flygt innovations – the Flygt N-pump andthe ejector assembly – into a powerful jet mixer with sustained...
Features:
  • Rated motor power range of 55 - 63 kW
  • Thrust range of 4200 - 5250 N
  • Flygt N-pump
  • Innovative ejector assembly
  • Easy access...

4840 top-entry agitator

Sturdy construction and exceptional design Every component of Flygt top-entry agitators is engineered to withstand tens of thousands of hours of continuous...
Features:
  • Installed electric power range of 0.75 - 4.6 kW and max thrustof ~4,500 N
  • Impeller diameter range from 0.8 - 1.5 m
  • Sturdy...

4850 top-entry agitator

Sturdy construction and exceptional design Every component of Flygt top-entry agitators is engineered towithstand tens of thousands of hours of continuous...
Features:
  • Installed electric power range of 2.2 – 9.0 kW and max thrust of6000 N
  • Impeller diameter range from 1.5 – 2.5 m
  • Sturdy...

Flygt A-C Series

9800 WS

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE: HIGH EFFIENCIES, LOW ENERGY COSTS AND WIDE OPERATING RANGE A wide range of available hydraulics enables...
Features:
  • Flows from 10,000 to 220,000 gpm (2,000 to 50,000 m3/h)
  • Heads from 10 to 600' (3 to 175 m)
  • 24 to 66 inch Discharge (610...

Access Cover

HEAVY-DUTY ACCESS COVER The heavy-duty access cover with frame is suitable for vehicle traffic and rated for installation on roads. It can carry a maximum load...
Features:
  • Heavy-duty access cover
  • Suitable for pump stations located under roads
  • Made of ductile iron

Active Seal Technology

Zero leakage with micro-pumping grooves Active seal technology is ideal for products in continuous operation, where the demands on the seals’ ability to...
Features:
  • Patented design
  • Zero leakage
  • Less downtime
  • Lower maintenance costs
  • Increased equipment lifetime

Active Seal™ Technology

Active Seal Technology from Flygt enhances sealing reliability and minimizes downtime. The viscous shear of the fluid in the laser-cut grooves creates a...
Features:
  • Unique patented design 
  • Zero leakage ensured
  • Less downtime 
  • Lower maintenance costs 
  • Increased equipment...

Adaptor, Discharge column

FLYGT PROPELLER PUMP REPLACEMENT New, smaller Flygt propeller pumps in the 7020–7040 series can replace old propeller pumps in a larger discharge column size....
Features:
  • New, smaller Flygt propeller pumps can replace old propeller pumps in a larger discharge column size
  • An adaptor for...

Agitators

It's not the agitator It takes more than just an agitator in direct contact with solids to move them into suspension for subsequent pumping. The real hero is...
Features:
  • Option Flygt 5000 Series slurry pumps
  • Can be retro-fitted to existing pump(s)
  • Creates suspension of settled solids,...

Agitators

IT'S NOT THE AGITATOR It takes more than just an agitator in direct contact with solids to move them into suspension for subsequent pumping. The real hero is...
Features:
  • Option for Flygt 5000 Series slurry pumps
  • Can be retro-fitted to existing pump(s)
  • Creates suspension of settled...

SCADA Solutions

AquaView

Total Control. Your Way. AquaView 7 is a next-generation SCADA system engineered by Flygt experts for water and wastewater professionals who demand simpler,...
Features:
  •   Preconfigured for water and wastewater applications
  •   Information available at any time on any device
  •  ...

Automatic

AST

DESIGNED WITH THE QUALITY AND FUNCTIONALITY YOU CAN RELY ON Flygt AST is a 3-phase starter series for manual and automatic operation of one pump with Flygt...
Features:
  •   Automatic starter series for pumps 0.5–55kW, 1-100A
  •   Possibility for 1- or 2-level regulator
  •  ...

Basic repair kits

​Flygt Basic Repair Kits restore the optimal performance of your pump by providing all the Genuine Flygt Parts you need for basic service at a lower cost than...
Features:
  • ​Simplified handling
  • Time savings
  • Lower costs
  • Fast delivery
  • High-quality parts
  • O-rings included

Baureihe WC, YDD

Rohrgehäusepumpen der Marke Flygt sind hocheffizient und verfügen über eine lange Lebensdauer dank ihrer robusten Konstruktion.
Features:

Betriebsdaten:
- Baugröße DN [mm] 900-3900
- Gehäusedruck p[bar] bis 10
- Volumenstrom Q [m3/h] 90.000
- Förderhöhe H [m]...

Vertikale, mehrstufige Rohrgehäusepumpe

Baureihe WM

Rohrgehäusepumpen der Marke Flygt sind hocheffizient und verfügen über eine lange Lebensdauer dank ihrer robusten Konstruktion.
Features:

Betriebsdaten:
- Baugröße DN [mm] 600-2850
- Gehäusedruck p[bar] bis 20
- Volumenstrom Q [m3/h] 60.000
- Förderhöhe H [m]...

Automatic

BCD4

DESIGNED WITH QUALITY YOU CAN RELY ON AND FOR EASY INSTALLATION The BCD 4 series is a range of automatic starters featuring the capability to connect one level...
Features:
  • Portable starter designed for temporary installations
  • Possibility to connect one level regulator for automatic...