It looks like you are coming from United States, but the current site you have selected to visit is Algeria. Do you want to change sites?

Yes, please. No. Keep me on the current site.

EXO Platform EXO Handheld Display

SKU: 599960
Overview Solutions Documentation & Tools ;
Overview

Overview

Enhanced interface for calibrating and data logging with the EXO platform.

The EXO Handheld offers convenient monitoring with a dedicated, streamlined interface to EXO Sondes. The ultra-rugged handheld features a backlit color display, ergonomic design, and simple operation.

Product Features
  • Lighten the load for long trips into the field with an ergonomic device that feels at ease in your hand while sampling and profiling
  • Lower the learning curve of collecting high quality data with a simplified user interface and integrated help screens.
  • Keep your sensors performing at their best with automatic calibration reminders based on your standard operating procedures.
  • Build a georeferenced data set using GPS and site tagging functionality for up to 100 locations.
  • Quickly transfer collected data sets and calibration records to a USB flash drive with the push of a button.
  • Eliminate the need for alkaline batteries and sample for longer than ever with a powerful rechargeable Li-Ion battery.

Introducing the updated EXO Handheld from YSI, designed and engineered as a dedicated interface to EXO sondes. Log realtime data, calibrate sensors, set-up sondes for deployment, and transfer water quality data to a PC with this featurepacked device. Designed for reliable field use in challenging environmental conditions, this display features a waterproof IP-67, impact-resistant case and wet-mate connector.

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Specification