EXO Platform EXO Central Wiper

SKU: 599090-01
Overview Documentation & Tools
Overview

Overview

Anti-fouling Wiper for the EXO Sondes.

Product Features
  • For use with the EXO2 and EXO3 platforms only.
  • Does not function on its own.

Monitor without interruption and reduce biofouling.

The EXO Central Wiper occupies the central port on an EXO2 or EXO3 sonde, and is used to keep the payload sensor faces clean during long-term deployments. There's no escaping biofouling in underwater measurements. To keep it from interfering with data, an EXO2 or EXO3 sonde can be equipped with this anti-fouling wiper to prolong deployments and improve data accuracy.

Documentation & Tools

Documentation & Tools

Brochure